- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Photoelectric sensors
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Magnetic field positioning systems
- Magnetic field sensors for C-slot
- Magnetic field sensors for T-slot
- Magnetic field sensors for round cylinders
- Magnetic field sensors for tie rod cylinders
- Magnetic field sensors for trapezoidal groove and trapezoidal guide
- Magnetic field sensors with adjustable switchpoints
- Single-connector version with two BMF magnetic field sensors
- Tubular magnetic field sensors
Magnetic field sensors for multiple slot shapes
Magnetic field sensors
Available in:
93 versions
Our magnetic field sensors with flexible attachment systems are suitable for all groove shapes, such as T-, C-, round, or trapezoidal slots. It can be adapted to almost all cylinder types using special manufacturer-specific mounting brackets. As a result, a reliable tool is always available for detecting position on grippers and pneumatic cylinders. The main thing is that it is very flexible.
Moreover, the switchpoint is adjusted only once and is retained even if the sensor is replaced. This way you increase the functional reliability of your equipment by making sensor replacement safer and easier, even in hard-to-reach places. Our universally applicable sensor models save you storage space and can reduce your costs.
Features
- One sensor for all pneumatic cylinders
- Reliable switching behavior
- Captive switchpoint
- Non-contacting and thus free from wear
- The best hold thanks to metal fasteners
93 Results
Order code | Price | Housing material | Dimension | Switching output | Connection | Actions |
---|---|---|---|---|---|---|
BMF005HBMF 305K-PS-C-2-S49-00,2 |
118.42 AUD | LCP | 33.5 x 5 x 10.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | |
BMF004EBMF 303K-PS-C-2A-SA95-S4-00,3 |
219.96 AUD | LCP | 25.5 x 3 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | |
BMF001EBMF 103K-PS-C-2A-PU-02 |
134.36 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | |
BMF001FBMF 103K-PS-C-2A-PU-03 |
135.79 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable, 3.00 m, PUR | |
BMF001KBMF 103K-PS-C-2A-S4-00,5 |
146.25 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR | |
BMF001LBMF 103K-PS-C-2A-SA2-S49-00,3 |
156.71 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | |
BMF001MBMF 103K-PS-C-2A-SA2-S49-00,5 |
158.14 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR | |
BMF001PBMF 103K-PS-C-2A-SA7-S49-00,3 |
197.61 AUD | LCP | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | |
BMF001RBMF 103K-PS-C-2A-SA95-S75-00,3 |
242.31 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR | |
BMF0032BMF 303K-NS-C-2A-PU-03 |
119.84 AUD | LCP | 25.5 x 3 x 4.5 mm | NPN Normally open (NO) | Cable, 3.00 m, PUR |
Edit columns
Please select which columns should be displayed.