- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Photoelectric sensors
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Magnetic field positioning systems
- Magnetic field sensors for C-slot
- Magnetic field sensors for T-slot
- Magnetic field sensors for multiple slot shapes
- Magnetic field sensors for round cylinders
- Magnetic field sensors for trapezoidal groove and trapezoidal guide
- Magnetic field sensors with adjustable switchpoints
- Single-connector version with two BMF magnetic field sensors
- Tubular magnetic field sensors
Magnetic field sensors for tie rod cylinders
Magnetic field sensors
Available in:
96 versions
Our BMF magnetic field sensors for tie rod cylinders can be reliably integrated into a myriad of applications. This is ensured by a sophisticated mounting bracket concept for tie rods and DUO rails, making it suitable for the most common cylinder types with any piston diameter. The piston position is detected without contact through the cylinder walls.
Features
- Tie rod diameter of up to 17 mm
- Reliable switching behavior thanks to precise switchpoints
- Non-contacting and thus free from wear
- Impervious to contamination
- Firm grip
- Mounts quickly
96 Results
Order code | Price | Housing material | Dimension | Interface | Connection | Actions |
---|---|---|---|---|---|---|
BMF005HBMF 305K-PS-C-2-S49-00,2 |
118.42 AUD | LCP | 33.5 x 5 x 10.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | |
BMF008PBMF 307K-R-AS-L-3-03 |
53.99 AUD | LCP | 29 x 6.2 x 4.4 mm | polarized Normally open (NO) | Cable, 3.00 m, PVC | |
BMF004EBMF 303K-PS-C-2A-SA95-S4-00,3 |
219.96 AUD | LCP | 25.5 x 3 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | |
BMF0029BMF 21K-PS-C-2-S49 |
121.27 AUD | PBT | 11 x 11 x 32 mm | PNP Normally open (NO) | Connector, M8x1-Male, 3-pin | |
BMF0026BMF 21K-PS-C-2-PU-02 |
113.18 AUD | PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | |
BMF0027BMF 21K-PS-C-2-PU-03 |
114.61 AUD | PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 3.00 m, PUR | |
BMF0028BMF 21K-PS-C-2-PU-05 |
118.42 AUD | PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 5.00 m, PUR | |
BMF0032BMF 303K-NS-C-2A-PU-03 |
119.84 AUD | LCP | 25.5 x 3 x 4.5 mm | NPN Normally open (NO) | Cable, 3.00 m, PUR | |
BMF0035BMF 303K-NS-C-2A-SA2-S49-00,5 |
141.02 AUD | LCP | 25.5 x 3 x 4.5 mm | NPN Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR | |
BMF0039BMF 303K-PO-C-2A-SA2-S49-00,3 |
139.82 AUD | LCP | 25.5 x 3 x 4.5 mm | PNP Normally closed (NC) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
Edit columns
Please select which columns should be displayed.