Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Inclination sensors

Precise position control for various applications

Inclination sensors

Accurate position control and the continuous tracking and monitoring of rotational movements are the number one concern in many applications. Our BSI inclination sensors measure the deviation to a horizontal or vertical axis up to 360°.

With two different measurement principles and different angular ranges, the inclination sensors from Balluff are appropriate for many industries and applications.

The most important benefits

  • Capacitive measuring principle
  • Direct inclination measurement without costly bespoke construction
  • Interfaces: 4…20 mA, 0…10 V and Modbus
  • Appropriate for use in harsh conditions with high protection class IP67
  • Measuring range up to 360°
  • Contact-free absolute measuring principle for simple integration into your system

Inclination sensors with one measuring axis

  • Modbus and 4...20 mA interface available
  • High repeat accuracy and precision
  • Extremely low temperature drift
  • Robust and compact metal housing
  • Simple mounting – four mounting holes in the housing