Products
Products
Contact & Support
Shopping cart
Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Portable HF read/write units (13.56 MHz)

HF (13.56 MHz)

Available in:

0 versions

Our portable HF read/write units are designed for BIS M data carriers. They are outstandingly suited for use in the manual quality testing or for the documentation of the maintenance procedure. The data is transmitted via WLAN, Bluetooth or cable-connected USB port.

The handheld devices are modularly expandable with 1D or 2D barcode readers. The data is securely recorded, even in poor lighting conditions and harsh environments.

Features

  • Windows CE® V6.0 operating system
  • Different antenna variants available depending on data carrier selection
  • Range depends on antenna variant
  • Charging power supply and operating pin included in the scope of supply
  • Base device is the powerful Zebra Workabout Pro 4 Mobile Computer
  • Preinstalled Balluff software (SDK – Software Development Kit)
  • Touchscreen with large color display
  • Optional accessories: Docking station and pistol grip for ergonomic working
  • Customer-specific software on request

0 Results

Order code Price Ambient temperature IP rating Principle of operation
Actions