Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Version 0.5
·
Last edited on -

Pin 2 configuration for UA on sensor hub with Profinet from GSDML 2.4x for Siemens TIA

1. Introduction

In order to operate our IO-Link sensor-actuator hubs without an external power supply with outputs on our IO-Link masters, it may be necessary to provide an actuator supply via pin 2.

These instructions are intended to explain the configuration for our IO-Link masters with Profinet from GSDML 2.4x.
For older GSDML versions 2.3x and older, please use the corresponding document.

2. Recognize diagnostic messages

IO-Link sensor hub is connected to port and SF error is present on the IO-Link master

The diagnostics for the IO-Link port are available via channel diagnostics

In the web server, the event is displayed in the menu of the respective device:


There are two different ways to directly recognize the missing power supply on the device:

1. LED UA does not light up green:





2. LED UA lights up red:

3. Konfiguration in TIA

Configuration in the TIA Portal using the GSDML

3.1. Actuator voltage pin 2 Configure

IO-Link I/O ports" module with and without process data


In this module, the states of pin 2 of the respective ports are mapped via the "BALLUFF 8 Port IO-Link Master" submodule as standard. Example Port 00/ Pin 2 -> E x.0, output Port 07 / Pin 2 A x.7


There is a selection with or without process data for this module


3.1.1. Pin 2 Addressing in the head module

When using the head module with process data for pin 2, only the configuration of the respective port is necessary. Pin 2 can then be switched directly via the process data of the head module.


The behavior of pin 2 can now be set in the module settings of the respective ports. Here it is necessary to set the pin 2 behavior to DO.
In this example, the output can then be switched on accordingly for pin 2 via the address "Q3.0".

3.1.2. Pin 2 addressing with separate output byte

When using the head module without process data, the configuration of the respective port is necessary; in addition, an extended module -> outputs pin 2 must be plugged in.


The behavior of pin 2 can now be set in the module settings of the respective ports. Here it is necessary to set the pin 2 behavior to DO.


The "Extended modules" module is required.


The module outputs pin 2 can now be plugged into any slot here. In this process data, the respective pin 2 of the ports can now be activated via output byte 3. In this example, Pin2 of port 0 -> "Q3.0"




Pin2 can then be switched directly via the process data of the head module.

3.2. Switch actuator voltage pin 2

The corresponding ports can now be switched on via the "Outputs Pin2" byte or according to the output address in the "BALLUFF 8 Port IO-Link Master" head module.


To do this, either activate the corresponding output byte as required in the running program or activate it as a test via the watch table.


Pin 2 should be switched immediately (orange LED on IO-Link master port / pin 2) and the diagnostic message should disappear.

3.3. Switch pin 2 permanently (from BNI XG5)

The new multiprotocol IO-Link masters (XG5) also offer the option of switching pin 2 to active via the process data.

These are then permanently active as long as the IO-Link master is supplied with the actuator voltage (UA).
It is therefore no longer necessary to switch pin 2 to active.

4. Configuration successful

In this example, port 0 / pin 2 should now be active, the SF LED should be off and the port 0 LED for pin 2 should light up

5. FAQ - Error persists

Have you switched "Pin 2" and the diagnosis remains active?

  • Is the actuator voltage present at the master?
  • Was a 4-wire cable used between the master and device?
  • Can a cable break be ruled out?
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue