Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BCC0HC4

Single-Ended Cordsets

Typecode:

BCC M415-0000-2A-017-VX8534-350

Loading...

Product description

Choose the right connection for reliable transmission of signals, data and power in your application. Various cable types and plug connectors are available.

Connection
M12x1-Male, Straight, 5-pin, A-coded
Switching output
Complementary
Cable
PVC gray, 35.00 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • Disposal

Product documentation
Technical drawing
  • Product View

Field Attachables

Rangefinder / tool

Mechanical Accessories

ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18