Products
Contact & Support

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BFT0003

Media-contacting temperature sensors

Typecode:

BFT 6025-FC001-R02A0A-S4

Loading...
Measuring range
-50...150 °C
Measuring element
Pt1000
Analog output
Analog, resistance
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
NPT 1/4" outer
Process connection material
1.4305 stainless steel
Pressure rating max.
50 bar
Ambient temperature
-40...100 °C
IP rating
IP66, IP67
Approval/Conformity
CE, WEEE, EAC
Technical documentation
  • Datasheet

  • Disposal

Product documentation
  • Configuration/Installation/Assembly manual

  • Declaration of Compliance

  • Manual

Information material
  • Product profile

Technical drawing
  • Product view

Signal converter

Single-Ended Cordsets

ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105
eCl@ss 6.0
27-20-02-08
eCl@ss 8.1
27-20-02-08