Products
Service & Support
Industries & Solutions
Company
Canceled

BFF0006

BFF T7040-JA002-R03A0A-S4

Screw in version for external signal amplifiers 

Working range
1...150 cm/s aqueous media
3...300 cm/s oil
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
40 mm
Process connection
NPT 1/2" outer
Process connection material
1.4571 stainless steel
Do you have any questions about the product? Get in touch with us.
This product page contains information for Ireland

Quantity scale

Contact request
Key features
Working range
1...150 cm/s aqueous media
3...300 cm/s oil
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
40 mm
Process connection
NPT 1/2" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
Media temperature
-20...80 °C
Pressure rating max.
100 bar
Ambient temperature
-20...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Additional text
Required accessories: Signal converter BAE00ZZ
Classifications
ECLASS 10.1
27-20-04-03
ECLASS 11.0
27-20-04-03
ECLASS 12.0
27-20-04-03
ECLASS 13.0
27-20-04-03
ECLASS 14.0
27-20-04-03
ECLASS 5.1.4
27-20-04-03
ECLASS 6.2
27-20-04-03
ECLASS 8.1
27-20-04-03
ECLASS 9.0
27-20-04-03
ECLASS 9.1
27-20-04-03
ETIM 7.0
EC011419
ETIM 8.0
EC011419
ETIM 9.0
EC011419
UNSPSC 11
41111931
UNSPSC 7.0901
41111931
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue