Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BML0211

Discontinued

Incremental linear encoder

Typecode:

BML-S2B0-Q53F-M410-D0-KA05

BML0211

Similar Illustration

This product is currently unavailble in our webshop. Please contact us.

Contact request

available on request. Please contact our sales department. Please use the contact form provided.

Dimension
10 x 25 x 35 mm
Connection
Cable, 5 m, PUR
Housing material
PBT
Interface
Digital A/B (HTL)
Resolution
5 µm
Read distance
0.01...2 mm
Non-linearity max.
±50 µm (distance ≤ 1.0 mm)
Reference signal
Individually or fixed-periodic
Operating voltage Ub
10...30 VDC
Ambient temperature
-20...80 °C
IP rating
IP67
Procedure direction
Lengthwise to tape
Approval/Conformity
cURus
CE
EAC
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Incremental and absolute coded magnetic tapes

Single-Ended Cordsets

ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 4.1
27-27-07-05
ECLASS 5.1.3
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111945
UNSPSC 7.0901
41111945