Detect splice tape during roll change

BFS color sensors

Detect splice tape during roll change

To ensure a smooth roll change in the material feed, the splices between two rolls must first be reliably detected so that they can be removed in the next step. Our color sensors are ideally suited for this purpose: They reliably detect the splice tapes even over long ranges.

The features

  • Very high color resolution
  • Robust and suitable for industrial use
  • Application-specific parameterization
  • Optionally available with IO-Link interface
  • Available with and without display

Related topics

Downloads

  • Industry brochure battery industry