Detect levels for immersion painting
Balluff offers capacitive immersion sensors that reliably detect even high- conductive media used for cathodic e-coating. They also reliably mask out foam, liquid films and contamination of any kind to provide true results. Another advantage is the flexible use of these sensors, because our capacitive sensors can be installed in plastic and metal tanks.
The features
- Chemically resistant 1.4404 stainless and PEEK housing
- Very good foam and buildup compensation
- Media temperature up to 105 °C
- Condition Monitoring with IO-Link version available
Downloads
-
Balluff in the Automotive Industry