Reliably control and identify paint skids

Reliably control and identify paint skids

Equip the paint line with reliable Balluff RFID and gain the ability to track all your work steps. All the information is automatically read and stored, and the skids are automatically guided through production. You will use data carriers rated to +220 °C with IP68/69K protection. If you combine these with antennas having a read/write range of 300 to 400 mm, the result is a perfect solution for the paintshop.

The features

  • Data carriers rated to +220 °C
  • Read/write ranges from 300 to 400 mm
  • International use: Antennas operate at the worldwide standardized HF frequency of 13.56 MHz
  • Solutions for Ex areas, Zone 2 available

Downloads

  • Balluff in the Automotive Industry