Detecting the position of die cushions and rams

Detecting the position of die cushions and rams

Reliably monitor die cushions and rams using our magnetostrictive linear position sensor. Integrated in the hydraulic cylinder, a linear position sensor reliably monitors the cushion position. And on the machine frame another sensor continuously monitors the ram position. Lateral forces and vibration are not transferred to the position sensors. This means you always have a precise measuring result and are assisting the high quality of the parts on the press line.

The features

  • Reliably and precisely measure long strokes up to 7620 mm
  • Highest linearity and resolution to 1 µm
  • Wear-free technology for elimination of down-times
  • Simple integration thanks to many interface options (Profinet, Ethernet/IP, SSI, analog)

Downloads

  • Balluff in the Automotive Industry
  • Industry brochure white goods – household appliances