Detect vulcanization progress at a glance

Detect vulcanization progress at a glance

Do you need to know what the current status of the vulcanization process is at all times? No problem with the SmartLight LED stack light. Its color spectrum is individually definable and can be changed on-the-fly. All the sensor signals are collected by an IO-Link master module which controls the stack light. This lets you see at a glance when the vulcanization process should be finished. So that you can introduce the next process steps without wasting time.

Features

  • Always be informed of progress and trends
  • Individually definable, versatile color spectrum
  • Display can be changed on-the-fly with no mechanical changes – thanks to IO-Link

Downloads

  • Industry brochure tire industry