Detect high speeds directly on the motor shaft

Detect high speeds directly on the motor shaft

BML S1F measurement systems precisely and reliably measure the speeds of the drive shaft directly on the motor. Their narrow form factor allows the existing motor design to remain compact.

The features

  • Extremely accurate, even at very low speeds
  • Non-contact: maintenance-free
  • SIN-/COS- or ABZ interface

Related topics

Downloads

  • Industry brochure drive technology