- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Position feedback in the torque motor
Flat styles for large hollow shafts
When you're dealing with highly dynamic, fast and accurate positioning tasks, torque motors with BML magnetic encoder angle measurement systems are the ideal choice.
Used with a servo they ensure exact position feedback. This is critical for positioning accuracy, energy efficiency, life expectancy and the design of the entire application. Their small sensor head and flat code disc with large inside diameter make the Permagnet coded systems excellent for integration in torque motors.
Optimal control quality: high-precision measuring result
Consistently high positioning accuracy: play- and hysteresis-free
Flat drive: flat code disc
With SIN-/COS and ABZ interface