Monitor driverless transport systems (AGV)

Monitor driverless transport systems (AGV)

Rely on RFID from Balluff for reliably monitoring AGVs. Our RFID systems ensure, for example, that the AGV drives into the correct box for picking up or delivering the correct load. All the information is transferred to the AGV from the data carriers. And read out is completed by the read/write head installed in the box. This assists in trouble-free flow of materials.

Features

  • Read and write information between the AGV and storage box
  • Fast startup at the press of a button using automatic set-up
  • Function and status LEDs visible from any direction

Downloads

  • Industry brochure intralogistics