Checking workpiece clamping

Checking workpiece clamping

Only if a workpiece is securely chucked can it be machined correctly and with consistent quality. In addition to sensors with a switching output, inductive position measuring systems with a continuous output signal are increasingly taking over this task. Our wide range of measuring systems – from just a few millimeters long up to 130 mm – ensures that you have the greatest precision with varying dimensions.

Features

  • Wide variety of variants for handling a broad range of applications
  • High precision and repeat accuracy
  • Continuous checking

Downloads

  • Industry brochure metalworking