- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Checking metal strip sag
Our BUS ultrasonic sensors with a continuous output signal assist in automatic feeding of metal strips. The speed is matched to the cycle rate of the press. The distance between the sheet metal and the sensor is provided as a signal for controlling the motor speed.
The features
- Extreme precision with high resolution and no blind zones
- Irrespective of color, transparency, reflection properties and surface finish on the object
- Unmatched in critical environments
Downloads
-
Industry brochure metalworking