- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
- Safety for clamping fixtures
- Sending signals and data on swivel tables
- Monitoring tool clamping distances – inductive sensors
- Monitoring tool clamping distances – inductive distance sensors
- Monitoring tool clamping distances – inductive positioning systems
- Determining travel on rotary tables
- Detecting piston position in clamping cylinders
Detecting piston position in clamping cylinders
To monitor the clamping position of the hydraulic piston on swing clamps, use our high-pressure rated inductive sensors. Their inductive measuring principle reliably detects the position in block cylinders. Thanks to the large number of different versions of these rugged sensors, special applications are also easy to solve.
The features
- Pressure-rated up to 500 bar
- Media-resistant housing for ruggedness
- Versatile application thanks to housing diameter and thread size options
Downloads
-
Industry brochure metalworking