Monitoring tool clamping distances – inductive positioning systems

Monitoring tool clamping distances

Using linear position measurement you can implement clamping distance even when the clamping mechanism rotates. Our inductive position measurement system detects the position of a metallic cam as it laterally passes by the sensor. Measuring sensors for various travel distances are available depending on the requirements.

The features

  • Measurement ranges adjustable from 0…133 mm
  • Temperature output, for diagnostics
  • Simple position indicating metal target which can be embedded in the clamping system

Downloads

  • Industry brochure metalworking