Mobile Crane: Monitoring the End Position of the Outriggers

Mobile Crane: Monitoring the End Position of the Outriggers

Our inductive sensors are ideally suited for monitoring the extendable outriggers on mobile cranes. They monitor the end position of the vertical hydraulic cylinders to ensure that the outrigger can only extend and retract when the plate is in the park position.

The features

  • High-pressure rated to 500 bar
  • International certificates: CE, cULus, EAC, WEEE
  • IP68 protection

Downloads

  • Industry brochure mobile equipment