Level detection in storage tanks

Level detection in storage tanks

After fermentation the green beer matures for an additional time in storage tanks before it can be filled. Balluff BSP pressure sensors reliably detect the level in the tank.

Features

  • Stainless steel IP69K housing, FDA conformal
  • Monitoring of hydrostatic pressure even when positioned at a short distance from the tank
  • Available with IO-Link
  • Hygienic process fitting available

Downloads

  • Industry brochure filling and packaging Industry