Level monitoring for bottling
Stretch blow molding machinery are used in the beverage industry to produce bottles. The bottles can be filled immediately and transport distances eliminated. The high-precision SF fill level sensor from Balluff monitors levels in the filling process. The temperature can also be monitored.
Features
- Ecolab-certified, 3A approval, FDA- and EHEDG conformal
- Hygienic interface with the production environment
- Dynamic and precise
- Saves space by combining measured parameters (2 in 1)
Related topics
Downloads
-
Industry brochure filling and packaging Industry