Seal monitoring

Seal monitoring

Filling involves monitoring the height and diameters of bottles. This is done using the high-resolution BLA light array. First, the BLA detects the width of the bottle neck and compares it with previously taught-in values. Second, the correct cap is selected. Then another light array checks, based on the bottle height, whether the cap is sitting flush on the bottle.

Features

  • Teach up to six different objects
  • Rugged metal housing for use in harsh environments
  • IO-Link versions available

Downloads

  • Industry brochure filling and packaging Industry