Simple gripper changing

Simple gripper changing

With the help of Balluff inductive couplers, the need for manual insertion of mechanical connectors when changing grippers is eliminated. The couplers send signals and power without contact, are easy to use and offer maximum flexibility. The quick- disconnect units can be changed in the gripper in just moments.

Features

  • Long service life, no mechanical wear
  • Plug-and-Play
  • Weight savings

Downloads

  • Industry brochure plastics industry