Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Download

BAE00R2

Micromote - Amplifier for optical sensor heads

Typecode:

BAE SA-OH-036-PP-DV02

Loading...

Product description

The Micromote system from Balluff is particularly small and can therefore be used very flexibly. It combines an external evaluation unit (amplifier) with exceptionally small optoelectronic sensor heads. This makes it suitable even for extremely confined spaces and moving machine elements.

Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP normally open/normally closed (NO/NC)
Display
LED green: Power, Digital display, Switching state - LED yellow
Setting
Light-on/dark-on, Time function on/off, Delay time, Teach mode Aut/Hys/Int/Pot
Adjuster
Slide switch 4 positions
Connection
Cable, 2.00 m, PVC
Housing material
ABS
PC
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE, EAC, WEEE
Technical documentation
  • Datasheet

  • Disposal

Product documentation
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (All languages)
  • Installation/Assembly manual

    GRUNDLAGEN OPTO (German)
    BASICS PHOTOELECTRIC (English)
  • Manual

    BAE SA-OH-035-36 PREMIUM (German, English)
Technical drawing
  • Product view

    PDF Download
No recommended accessories available.
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
[email protected] 6.0
27-27-09-90
[email protected] 8.1
27-27-09-90