BCC0LU6
Single-ended cordsets
Typecode:
BCC A313-0000-10-173-VX83W4-020
to be discontinued
- Connection
- 7/8"-Female, straight, 3-pin
- Cable
- PVC gray, 2 m
- Number of conductors
- 3
- Conductor cross-section
- 14 AWG
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- 5...105 °C
- Operating voltage Ub
- 600 VDC / 600 VAC
- Rated current (40 °C)
- 18.0 A
- IP rating
- IP67
- Approval/Conformity
- WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604