Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, straight, 8-pin
Connection 2
RJ45-Male, straight, 8-pin
Interface
EtherNet/IP
Cable
PUR Shielded teal, 5 m
Cable, note
Ethernet, CAT 6A
Product Features
0.6 m, PUR, RJ45, Male
1 m, PUR, RJ45, Male
2 m, PUR, RJ45, Male
5 m, PUR, RJ45, Male
10 m, PUR, RJ45, Male
15 m, PUR, RJ45, Male
20 m, PUR, RJ45, Male
25 m, PUR, RJ45, Male
30 m, PUR, RJ45, Male
35 m, PUR, RJ45, Male
40 m, PUR, RJ45, Male
45 m, PUR, RJ45, Male
50 m, PUR, RJ45, Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC E818-E818-90-377-PS68N9-050 | BCC E818-E818-90-377-PS58N9-050 | BCC E818-E818-90-377-PS58N9-075 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | PUR Shielded teal, 5 m | PUR Shielded green, 5 m | PUR Shielded green, 7.5 m |
| Cable, note | Ethernet, CAT 6A | - | - |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...80 °C | -30...80 °C | -30...80 °C |
| Operating voltage Ub | 60 VDC / 48 VAC | 60 VDC / 48 VAC | 60 VDC / 48 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A | 0.5 A |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| IP rating | - | IP20/IP20 | IP20/IP20 |
Only CAD model download is supported