Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BID000C

Canceled

Transponder-coded safety sensors

Typecode:

BID R03K-4R100-O20ZZ0-S92

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Special characteristics
Washdown
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Coding level (EN ISO 14119)
low
Response time max.
100 ms
Approval/Conformity
CE
cULus
TÜV
Ecolab
WEEE
Approach direction
any to sensing surface
Actuator retention force
0 N
Assured operating distance Sao
10 mm
Assured switch off distance Sar
20 mm
Connection
Connector, M12x1, 5-pin
Switching output
2x PNP OSSD
Installation
for flush mounting
Dimension
106 x 25 x 22 mm
Ambient temperature
-25...70 °C
IP rating
IP65
IP67
IP69
Housing material
Thermoplastic, glass-fiber reinforced
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Sabotage protection

Double-Ended Cordsets

Transponder-coded safety sensors

Brackets for safety

ECLASS 10.1
27-27-24-03
ECLASS 11.0
27-27-24-03
ECLASS 5.1.4
27-27-24-03
ECLASS 6.2
27-27-24-03
ECLASS 8.1
27-27-24-03
ECLASS 9.0
27-27-24-03
ECLASS 9.1
27-27-24-03
ETIM 7.0
EC002592
UNSPSC 11
39121501
UNSPSC 7.0901
39121501