Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BKT000H

BKT C

Typecode:

BKT 18KF-001-P-S4

Loading...
Series
18KF
Dimension
Ø 18 x 81.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, Focused
Beam characteristic
Focused
Light type
LED White light
Light spot size
Ø 4.5 mm at 10 mm
Range
8...12 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528