Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BML08AC

Canceled

Magnetically coded targets

Typecode:

BML DSS-NHCZ-HZZZ-X0034-0014

This product is currently unavailble in our webshop. Please contact us.

Contact request

available on request. Please contact our sales department. Please use the contact form provided.

Recommended accessories
Application
rotary motion
Material
Magnetic film
1.4021 stainless steel
Dimension, reference
(ODxIDxH)
Coding, note
(Nonius, 17 Bit, 32/31 PP)
Pole width
1.5 mm
Accuracy class
250 "
Ambient temperature
-20...80 °C
Technical documentation
  • Datasheet

Mandatory accessories

Absolute system, rotational

ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 4.1
27-27-07-05
ECLASS 5.1.3
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945