Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNS053L

Mechanical multiple position limit switches with safety switch positions

Typecode:

BNS 823-D04-R12-100-12-04-FD-S90L

Loading...
Recommended accessories
Housing material
Aluminum, Anodized
Number of switching positions
4x Roller
Version
Safety EN 60204-1
Operating principle
1-4. Switch position: Mechanical
Continuous current
1-4. Switch position: 5 A
Rated operating voltage Ue
1-4. Switch position: 6…60 V
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-4. Switch position: 60 m/min
Connection type
1. Switch position: Connector
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

Cams and cam trays

ECLASS 10.1
27-27-06-92
ECLASS 11.0
27-27-06-92
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-90
ECLASS 6.2
27-27-06-90
ECLASS 8.1
27-27-06-90
ECLASS 9.0
27-27-06-92
ECLASS 9.1
27-27-06-92
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900