Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNS055A

Discontinued

Mechanical single position limit switches with positive opening

Typecode:

BNS 813-99-K-69

Loading...

Discontinued

Housing material
Aluminum, Anodized
Number of switching positions
1x Ball
Version
with forced opening
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 5 A
Rated operating voltage Ue
1. Switch position: 250 VAC
Installation
any
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1. Switch position: 9 m/min
Connection type
1. Switch position: Solder connection
Ambient temperature
-5...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-01
ECLASS 11.0
27-27-06-01
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-01
ECLASS 6.2
27-27-06-01
ECLASS 8.1
27-27-06-01
ECLASS 9.0
27-27-06-01
ECLASS 9.1
27-27-06-01
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900