Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
PNP NO/NC
Principle of operation
Fiber optic device
Input function
Same function as SET button
Key disable on/off
Key disable on/off
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 72K-PU-RA20-02 | BFB 75K-003-P-02 | |
|
-
List price
|
-
List price
|
|
| Series | 72K | 75K |
|---|---|---|
| Dimension | 10 x 40.1 x 73.5 mm | 10.4 x 35.4 x 79.3 mm |
| Interface | PNP NO/NC |
Analog, voltage 0…10 V PNP NO/NC |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function |
Same function as SET button Key disable on/off |
Teach Sn Key disable on/off |
| Setting |
Rated switching distance (Sn), 2 values Display on/off Switching freq. 5000/1000 Hz LCD read direction Time function Factory setting (Reset) Delay time Light-on/dark-on Teach-in mode normal/fine Sensitivity (Sn) |
Rated switching distance (Sn), 2 values Duration of single pulse Mode normal/fine/fast/far LCD read direction Time function Factory setting (Reset) Display on/off Delay time Key disable on/off Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 12...24 VDC | - |
| Light type | LED Red light | LED Red light |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS | ABS |
| Switching frequency | 5000 Hz /1000 Hz | 8000 Hz /1000 Hz/125 Hz |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported