Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
11K
Dimension
15 x 44.8 x 29.3 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Recommended alternative
BOS028T
Through-beam sensors
BOS R81K-X-IS10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 11K-X-IS11-02 | BOS R81K-X-IS10-02 | |
|
-
List price
|
-
List price
|
|
| Series | 11K | R81K |
|---|---|---|
| Dimension | 15 x 44.8 x 29.3 mm | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | - |
| Light type | Infrared | Infrared |
| Light spot size | Ø 12 mm Light exit | - |
| Range | 0...20 m | 0.3...20 m |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
| Housing material | ABS |
ABS PMMA |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Trademark | Global | - |
| Scope of delivery | - | Mounting bracket |
Only CAD model download is supported