Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BTL0CNU

Canceled

Magnetostrictive linear position sensors in rod design

Typecode:

BTL7-E100-M0050-B-S115

This product is currently unavailble in our webshop. Please contact us.

Contact request

available on request. Please contact our sales department. Please use the contact form provided.

Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Analog output
Analog, current 4…20 mA
Measuring range
50 mm
Sampling frequency max.
4000 Hz
Non-linearity max.
±50 µm
Repeat accuracy
± 5 µm
Operating voltage Ub
20...28 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
cULus
DNVGL
EAC
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Single-Ended Cordsets

Magnet for rod style

Mechanical Accessories

Rangefinder / tool

Displays

ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.3
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100