Spotlights
Lights for vision systems and machines

Available in:
6 versions
To fill in areas with pinpoint accuracy, our spotlights are the right choice. Solutions of varying size (M12, M18, M30) as well as versions with red or infrared light are available. In each case, you benefit from easy installation and less frequent inspections.
Features
- Easy attachment and flexible positioning
- High-quality housing, IP67
- First-class materials
6 Results
Order code | Price | Version | Illumination area | Light type | Dimension | Material | Actions |
---|---|---|---|---|---|---|---|
![]() BAE011MBAE LX-VS-SW030A |
Spotlight | Ø 25 mm | LED white light | Ø 30 x 67.5 mm |
1.4301 stainless steel Brass PC |
||
![]() BAE011KBAE LX-VS-SI030A |
Spotlight | Ø 25 mm | LED infrared | Ø 30 x 67.5 mm |
1.4301 stainless steel Brass PC |
||
![]() BAE011LBAE LX-VS-SR030A |
Spotlight | Ø 25 mm | LED, red light | Ø 30 x 67.5 mm |
1.4301 stainless steel Brass PC |
||
![]() BAE00H1BAE LX-VS-SI018 |
Spotlight | Ø 15.4 mm | LED infrared | Ø 18 x 75 mm |
1.4301 stainless steel Brass Glass |
||
![]() BAE00KFBAE LX-VS-SR012 |
Spotlight | Ø 9 mm | LED, red light | Ø 12 x 41.5 mm |
1.4301 stainless steel PC |
||
![]() BAE00H0BAE LX-VS-SR018 |
Spotlight | Ø 15.4 mm | LED, red light | Ø 18 x 75 mm |
1.4301 stainless steel Brass Glass |
Edit columns
Please select which columns should be displayed.