Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Ring lights

Lights for vision systems and machines

Available in:

6 versions

The light field size of our ring lights has a diameter of 100/60 mm. As additional incident light with luminous LEDs, they enable homogeneous illumination in versions with red, white, and infrared lights.

Features

  • Easy attachment and installation
  • High-quality housing, IP65
  • Large inspection distances realizable
  • Diffuser attachment for applications with mirrored surfaces prevents disruptive reflections

Price

6 Results

Order code Price Version Illumination area Light type Dimension Material
Actions

BAE011P

BAE LX-VS-RI040
Ring light Ø 38 mm/Ø 26 mm LED infrared Ø 40.5 x 13 mm Aluminium anodized, black

BAE011R

BAE LX-VS-RR040
Ring light Ø 38 mm/Ø 26 mm LED, red light Ø 40.5 x 13 mm Aluminium anodized, black

BAE011T

BAE LX-VS-RW040
Ring light Ø 38 mm/Ø 26 mm LED white light Ø 40.5 x 13 mm Aluminium anodized, black

BAE00AN

BAE LX-VS-RW100
Ring light Ø 100 mm/Ø 60 mm LED white light Ø 116 x 20.5 mm Aluminum anodized, black
Glass

BAE000K

BAE LX-VS-RI100
Ring light Ø 100 mm/Ø 60 mm LED infrared Ø 116 x 20.5 mm Aluminum anodized, black
Glass

BAE000J

BAE LX-VS-RR100
Ring light Ø 100 mm/Ø 60 mm LED, red light Ø 116 x 20.5 mm Aluminum anodized, black
Glass