Line lasers
Lights for vision systems and machines

Available in:
6 versions
Our powerful line lasers are used for the detection and measurement of defects, diameters, images, gaps, steps, or presence control. The line lasers are also usable in industrial image processing and for the alignment and positioning of workpieces or accessories.
Balluff line lasers can be triggered, focused and modulated. Of our especially long-lasting solutions, you can select between red, blue and green light types as well as various projection types – line, grid, matrix, point, and cross.
Features
- Robust and compact (M18, M12 design)
- High-quality housing, IP67
- Easy attachment and flexible positioning
- Easy installation, laser class 1M or 2M (no additional protective measures required)
- High-quality materials and laser modules
- Large inspection distances up to 2000 mm
- Adjustable brightness and zoom
6 Results
Order code | Price | Light type | Laser class per IEC 60825-1 | Dimension | Opening angle min. | Projection type | Actions |
---|---|---|---|---|---|---|---|
![]() BAE010ABAE LX-XO-PL018-E-C1-S103 |
Laser red light | 1M | Ø 20 x 116 mm | 30° x 30° | Cross | ||
![]() BAE0107BAE LX-XO-PL018-E-L7-S103 |
Laser, blue light | 2M | Ø 20 x 116 mm | 45° | Line, homogeneous | ||
![]() BAE0108BAE LX-XO-PL018-E-L8-S103 |
Laser green light | 2M | Ø 20 x 116 mm | 45° | Line, homogeneous | ||
![]() BAE0109BAE LX-XO-PL018-E-P1-S103 |
Laser red light | 2 | Ø 20 x 116 mm | Point, elliptical | |||
![]() BAE0106BAE LX-XO-PL018-E-L3-S103 |
Laser red light | 2M | Ø 20 x 116 mm | 20° | Line, homogeneous | ||
![]() BAE0104BAE LX-XO-PL018-E-L1-S103 |
Laser red light | 2M | Ø 20 x 116 mm | 45° | Line, homogeneous |
Edit columns
Please select which columns should be displayed.