- Brackets for condition monitoring sensors
- Brackets for Human Machine Interfaces
- Brackets for safety sensors and devices
- Brackets for vision sensors, SmartCameras and lights
- Clamp without fixed stop for proximity switches
- Flexible mounting system
- Nuts
- Proximity sensor mounts with positive stops
- Universal brackets
Brackets for RFID systems
Fastening Technology

Available in:
26 versions
RFID systems need to be positioned perfectly and held securely. This is what brackets from Balluff ensure.
They are designed and tested for Balluff RFID systems and components. They feature precision, rugged construction, and long service life.
These high-quality brackets are easy to install. Various components mean you can integrate them perfectly into your system.
Features
- Simple installation and rugged construction
- Various versions
- Precise, durable and rugged
- Designed and tested for Balluff RFID systems and components
26 Results
Order code | Price | Dimension | Material | Use | Actions |
---|---|---|---|---|---|
![]() BAM03A7BAM MB-XA-052-001-4 |
57 x 115 x 115 mm | Holder for installing antennas BIS U-3xx | |||
![]() BAM01N0BAM MC-XA-013-B03-1 |
46.6 x 33.8 x 30 mm | Aluminum Anodized | for BTL magnetostrictive linear position sensor (control arm) | ||
![]() BAM01JKBIS Z-HW-003 |
121 x 115 x 57 mm | Stainless steel (1.4571) | Holder for installing antennas BIS U-3xx | ||
![]() BAM012HBIS L-203-ZH1 |
Ø 16 x 18 mm | POM | Holder for data carriers BIS L-103/203 | ||
![]() BAM01Y3BAM MC-XA-018-B04-4 |
78.2 x 11.8 x 34.8 mm | Stainless steel (1.4310) | Mounting bracket for read/write heads BIS VM-3xx | ||
![]() BAM012JBIS Z-HG-002 |
Ø 40 x 125 mm | POM black | Holder for 18 mm diameter read/write heads | ||
![]() BAM012ABIS C-300-HG1 |
Ø 14.5 x 120 mm | POM black | Holder for 14.5 mm diameter read/write heads | ||
![]() BAM012KBIS Z-HG-003 |
Ø 40 x 125 mm | POM black | Holder for 30 mm diameter read/write heads | ||
![]() BAM01MYBAM MB-XA-010-B07-4 |
105 x 14 x 32 mm | 1.4301 stainless steel | Mounting bracket for read/write heads for Bosch TS1 and TS2 | ||
![]() BAM0127BIS C-122-AD-1 |
Ø 11.6 x 8 mm | PA 6 | Mounting adapter for data carriers BIS C-122 |
Edit columns
Please select which columns should be displayed.