Products
Products
Contact & Support
Shopping cart
Login

Please register for an individual price calculation.
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
Feedback systems for linear direct drives

High energy efficiency and drive quality since the system is highly precise and dynamic

Linear direct drive

The highly accurate and dynamic BML position measuring systems from Balluff ensure high energy efficiency and drive quality. The real-time capable measuring systems provide you with optimal position feedback at the highest energy efficiency for the best feedback quality – even in high-dynamic applications with traverse speeds of 10 m/s. The resolution of 1 µm means accuracy classes of up to ± 7 µm can be achieved.

Application examples