Determine position

Determine position

In order to service the turbine you need to make sure it is safely stopped. Our high-pressure rated inductive sensors help you to reliably determine the piston position of the locking cylinder and the end position of the cylinder in hydraulic pitch systems.

The features

  • Pressure rated to 500 bar, can be installed directly
  • Stainless steel housing
  • Also available in analog version for soft stop

Downloads

  • Industry brochure energy production