- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Drive Technology
- Semiconductor Industry
- Steel and Metallurgical Industry
- Mobile Equipment
- Metalworking
- Battery industry
- Automobile industry and suppliers
- Intralogistic
- Plastic Industry
- Energy Production
- Fluid Power Technology
- White goods
- Electronics industry
Securing access areas
By using light curtains comprised of multiple parallel light beams you can save space, since light curtains can replace cumbersome protective gate constructions or a bundle of multiple individual through-beam sensors. If a person moves into the defined protected zone, the safety light curtain immediately triggers a stop command and all safety-critical movements of the equipment are stopped.
The features
- Finger, hand and body detection for convenient and fast interaction between man and machine
- Defined protected area with infrared protection field – suitable for safety applications up to PLe/SIL3
- Safe machine stoppage in safety-critical applications
- Better space utilization by eliminating the need for protective fence structures
- High level of manipulation protection
Downloads
-
Industry brochure metalworking