- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Drive Technology
- Semiconductor Industry
- Steel and Metallurgical Industry
- Mobile Equipment
- Metalworking
- Battery industry
- Automobile industry and suppliers
- Intralogistic
- Plastic Industry
- Energy Production
- Fluid Power Technology
- White goods
- Electronics industry
- Monitoring grippers on gantry loaders
- Detecting end positions on gantry loaders
- Controlling positioning of linear drives
- Monitoring levels on the hydraulic power unit
- Detect process fluids and levels continuously or switching
- Leak detection
- Safe position detection
- Reliably stop machines at critical times
Leak detection
Installing our capacitive sensors on a spacer attached to the catch tank floor is the most elegant solution to leak detection. The sensors record even the slightest fluid losses with absolute reliability.
The features
- High application security: detect non-conductive media in plastic or glass containers
- Teachable using the wire connection
- Easy to install on tubes using cable ties
- Also available with IO-Link
Downloads
-
Industry brochure metalworking