Monitoring grippers on gantry loaders

Monitoring grippers on  gantry loaders

Pneumatically actuated grippers are often equipped with pistons and magnets for position detection of the gripper jaws. When this is the case, the gripping actions can be simply monitored using our magnetic cylinder sensors. Here's how it works: Insert sensors into the mounting slot. Slide to set the desired switching point. Tighten down: That's it.

The features

  • Universal use on grippers and pneumatic cylinders
  • High functional security: switching point remains intact even when the sensor is replaced
  • The best hold thanks to metal fasteners

Downloads

  • Industry brochure metalworking