Monitoring tool clamping distances – inductive distance sensors

Monitoring tool clamping distances

If there is a tapered geometry on the tool holder, you can detect movement transverse to the sensor axis using an inductive distance sensor. Such an arrangement is considered the classic solution for continuously monitoring measured clamping distance.

The features

  • With IO-Link and analog interface, flexible processing
  • Position indicating target, can be used as needed depending on the application
  • Simple construction, small footprint

Downloads

  • Industry brochure metalworking