- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Drive Technology
- Semiconductor Industry
- Steel and Metallurgical Industry
- Mobile Equipment
- Metalworking
- Battery industry
- Automobile industry and suppliers
- Intralogistic
- Plastic Industry
- Energy Production
- Fluid Power Technology
- White goods
- Electronics industry
Timber Harvester with Crane: Monitoring Park Position of the Chainsaw
With our inductive sensors on the attachment of a timber harvester you can easily verify the park position of the chainsaw. The sensor is attached to the swivel joint on which the chainsaw swings out. This rugged sensor reliably detects whether the chainsaw has fully retracted and if it is safe to enable the tree trunk feed.
Another advantage: These non-contact sensors are insensitive to contamination and are therefore ideal for the harsh environment of logging.
The features
- Long service life: Wear-free thanks to contactless operating principle
- Suitable for a variety of machines: numerous sensor variations and housing styles available (Ø 3 mm to 80 x 80 mm)
- Quick to deploy: available worldwide from stock
Downloads
-
Industry brochure mobile equipment