Highest safety for casting ladle control

Highest safety for casting ladle control

The casting ladle movement requires peak reliability. And for safety reasons, all of this argues for multiple redundancy of the systems used there. Multiple redundant BTL magnetostrictive linear position sensors provide up to three independent measuring systems in one housing to meet all the requirements for safe operation of your continuous casting line.

The features

  • Two or three times redundant
  • Various interfaces are possible
  • Protection class IP67

Downloads

  • Industry brochure steel and metallurgical industry