08.09.2020
Inductive Sensor in Q08 Housing, now with IO-Link
8 × 8 mm block-style housing for tight mounting situations

Our BES inductive sensors in the Q08 block-style housing (8 × 8 mm) are now available with IO-Link interface. They reliably monitor, control and automate processes and status conditions while flush mounted in metal, while also providing the benefits of IO-Link.
Important sensor parameters such as switching cycles and operating temperature can be easily sent to the controller to give you a complete overview of your process. You can set the switchpoint of these wear-free and contamination-resistant sensors after installation. In addition to the output through IO-Link, a switching output is also available.
With a switching frequency of 1200 Hz (SIO mode), these sensors are especially ideal for applications that require high switching frequencies.
Features
- For tight mounting situations: Q08 block-style housing
- Quick, easy connection using IO-Link
- Flexible switchpoint setting after installation
- Cables with M08 and M12 connector available